SKU
320160011
$8.50
The Female to Female adapter is required to change the gender of a SMA male cable connector into a SMA female, as well as to provide male-to-male bridge between two cables

The Female to Female adapter is required to change the gender of a SMA male cable connector into a SMA female, as well as to provide male-to-male bridge between two cables. This is required when normalizing SMA male connection in RF Explorer Tracking Generator mode.

Features

  • Female to Female adapter

  • Easy assembly, no tool required

Specifications

  • Frequency range: DC ~ 6 GHz

  • Impedance (Nominal): 50Ω

Technical details

Dimensions 35mm x35mm x9mm
Weight G.W 4.5g
Battery Exclude

Part List

SMA Female to SMA Female Jack Straight Adapter 1

ECCN/HTS

HSCODE 9030900090
USHSCODE 9030908961
UPC 841454115168
ROHS 1

Documents

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.