SKU
320160014
$8.50
-
+
Using SMA termination or Dummy Load is suggested for protection of the SMA port of your RF Explorer when the device is exposed to unwanted high radiation or strong electronic fields
Using SMA termination or Dummy Load is suggested for protection of the SMA port of your RF Explorer when the device is exposed to unwanted high radiation or strong electronic fields. For instance, if you carry on your RF Explorer that is exposed to an X-Ray scanner in the airport, you should remove the SMA antenna and plug a protection 50ohm SMA termination. It is also important for RF Explorer Signal Generator to prevent accidental RF power without a load.
See this article for more details on protection of your RF Explorer.
Feature
Easy maintenance
Wide broadband frequency application
Specification
Frequency range: DC - 6 Ghz
Impedance (Nominal): 50Ω
Power rating: 1Watt
Connector type: SMA male
Weight: 3 grams

Technical details

Dimensions 50mm x50mm x8mm
Weight G.W 3g
Battery Exclude

Part List

SMA Termination Male 1

ECCN/HTS

HSCODE 9030900090
USHSCODE 9030908961
UPC 841454115137

Documents

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.