SKU
320160012
$11.00
-
+
This SMA male to male is a quality cable able to handle 6GHz with very low attenuation

This SMA male to male is a quality cable able to handle 6GHz with very low attenuation. It is the perfect cable to connect the RF Explorer Signal Generator to a device, or to work as a tracking generator.

The semi-rigid nature of the cable allows for stable measurement independently of the position and helps on adding mechanical robustness when using RF Explorer Signal Generator with RF Explorer Spectrum Analyzer as Tracking Generator. You will typically need two of these cables to connect the Tracking Generator to a device (with two SMA female connectors) or use an equivalent Male to Female version for a device with different SMA gender connectors.

Features

  • Very low VSWR and attenuation at high frequency

  • Robust semi-rigid mechanical strength

  • Wide broadband frequency application

Specification

  • Frequency range: DC - 6.0 GHz

  • Length: 10cm

  • Impedance (Nominal): 50Ω

  • Attenuation: 0.3dB max at 6GHz

  • Connector type: SMA male - female


Technical details

Dimensions 120mm x80mm x8mm
Weight G.W 10g
Battery Exclude

Part List

SMA M&M 6GHz Semi-Flexible cable RG402 - 10cm 1

ECCN/HTS

HSCODE 9030900090
USHSCODE 9030908961
UPC 841454115151
ROHS 1

Documents

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.