SKU
321010017
$2.45
-
+
This product is apply to USB HUB,Mini speaker,Power Bank,MP3,MP4,MP5
This product is apply to USB HUB,Mini speaker,Power Bank,MP3,MP4,MP5. It can be used to charge.
Features:
DC 5.5*2.1mm connector
100cm in length
USB Charging
Use to DC 5.5mm charge port
Wire Diameter´╝Ü24AWG

Technical details

Dimensions 140mm x90mm x10mm
Weight G.W 25g
Battery Exclude

ECCN/HTS

HSCODE 8544421100
UPC 841454114918
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.