SKU
321010018
$2.45
This product is apply to USB HUB,Mini speaker,Power Bank,MP3,MP4,MP5
This product is apply to USB HUB,Mini speaker,Power Bank,MP3,MP4,MP5. It can be used to charge.
Features:
DC 3.5*1.35mm connector
100cm in length
USB Charging
Use to DC 3.5mm charge port
Wire Diameter´╝Ü24AWG

Technical details

Dimensions 110mm x75mm x7mm
Weight G.W 25g
Battery Exclude

ECCN/HTS

HSCODE 8544421100
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.