SKU
321010019
Rating:
100% of 100
$2.45
-
+
This product is apply to Pad and DC 2
This product is apply to Pad and DC 2.5mm charge port. It can be used to charge.
Features:
DC 2.5*0.7mm connector
100cm in length
USB Charging
Use to DC 2.5mm charge port
Wire Diameter´╝Ü24AWG

Technical details

Dimensions 130mm x80mm x10mm
Weight G.W 24g
Battery Exclude

ECCN/HTS

HSCODE 8544421100
UPC 841454114895
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.