SKU
321010020
$2.45
This product is apply to all nokia interface
This product is apply to all nokia interface. It can be used to charge.
Features:
DC 2.0*0.6mm connector
100cm in length
USB Charging
Nokia interface
Wire Diameter´╝Ü24AWG

Technical details

Dimensions 80mm x120mm x9mm
Weight G.W 24g
Battery Exclude

ECCN/HTS

HSCODE 8544421100
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.