SKU
107020006
$8.80
Grove - I2C FM Receiver is a wideband FM receiver module,this module is base on RDA5807M,The RDA5807M series is the newest generation single-chip broadcast FM stereo radio tuner with fully integrated synthesizer, The RDA5807M series has a powerful low-IF

Grove - I2C FM Receiver is a wideband FM receiver module,this module is base on RDA5807M,The RDA5807M series is the newest generation single-chip broadcast FM stereo radio tuner with fully integrated synthesizer, The RDA5807M series has a powerful low-IF digital audio processor.Grove - I2C FM Receiver have a headset jack,it can driver earphone or audio.

Features

Grove interface

Support worldwide frequency band:50 -115MHz

Support RDS/RBDS

Lower power consumption

Headsets interface

Digital auto gain control


Technical details

Dimensions 140mm x85mm x10.5mm
Weight G.W 11g
Battery Exclude

Part List

Grove - I2C FM Receiver 1

ECCN/HTS

HSCODE 8529102000
USHSCODE 8527195010
UPC 841454108214
ROHS 1

Grove - I2C FM Receiver

Grove - I2C FM Receiver is a wideband FM receiver module, this module is based on RDA5807M. The RDA5807M series are the latest generation single-chip broadcast FM stereo radio tuner with fully integrated synthesizer.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by