SKU
114990076
Rating:
100% of 100
$49.90
EXPLORE-NFC is a high performance fully NFC compliant expansion board
EXPLORE-NFC is a high performance fully NFC compliant expansion board. Based on the NXP PN512 solution, EXPLORE-NFC meets compliance with Reader mode, P2P mode and Card emulation standards. The board features an integrated high performance antenna and offers a flexible SPI interface.
FEATURES
Compatible with Raspberry Pi A+,B,B+.
High performance full NFC compliant expansion board
Compatible with the Raspberry Pi®
Based on NXP PN512, a NFC forum compliant NFC IC, with all 3 NFC modes (Reader, P2P and Card Emulation)
Highly integrated analog circuitry to demodulate and decode responses
Buffered output drivers for connecting an antenna with the minimum number of external components
Integrated RF Level detector
Integrated data mode detector
Supports ISO/IEC 14443 A/MIFARE
Supports ISO/IEC 14443 B Read/Write modes
Typical operating distance in Read/Write mode up to 50 mm depending on the antenna size and tuning
Typical operating distance in NFCIP-1 mode up to 50 mm depending on the antenna size and tuning and power supply
FIFO buffer handles 64 byte send and receive
Flexible interrupt modes
Hard reset with low power function
Power-down mode per software
Reader mode supports 4 NFC tag types and NXP MIFARE proprietary commands
Flexible interface selection (SPI or I²C). The software currently supports SPI.
Integrated high performance antenna

Technical details

Dimensions 100mm x70mm x30mm
Weight G.W 44g
Battery Exclude

Part List

NFC Module for Raspberry Pi 1

ECCN/HTS

HSCODE 8543909000
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.