SKU
110060030
$16.90
This DIY soldering kit contains everything you need to create simple circuits with minimum skill required for electronics and soldering
This DIY soldering kit contains everything you need to create simple circuits with minimum skill required for electronics and soldering. Kids will be introduced to basics of circuit, soldering and take the opportunity to play with LEDs, battery and bring these animals to life!
It's simple and funny. Pick the panda of inside six animals and solder a LED and battery box on the back. It then starts blinking immediately. You can place them in your paper zoo or pin them anywhere you like. You can also decorate them with cute accessories so they look perfectly unique!
There are 6 fantastic funny and cute animals to be taken care of.
Llama, Panda, Lion, Bunny, Sheep, Giraffe
*Soldering iron is not included.
It is suitable for creating at home, in the classroom or during spare time.
FEATURES
Customizable animal characters and scenes
Soft light RGB LED with nice transitions
RoHs-free, soft edge PCB with immersion-gold, environment-friendly
Battery life up to 48 hours
Assemble Time: 2 hours
Ages 6 and up

PART LIST
6x Pre-cut Animal PCBs
6x LEDs
6x Battery Insulation Pull Tabs
6x CR1220 3V Coin Batteries
6x Battery Holders
6x Double Sided Sticky Tapes


SUPPORT

If you have any further question for technical support, please contact TechSupport@dfrobot.com or visit forum of DFRobot.

Technical details

Dimensions 92mm x79mm x70mm
Weight G.W 142g
Battery Exclude

ECCN/HTS

HSCODE 9405409000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.