SKU
114990071
$2.50
This motor with small size and less weight, low power
This motor with small size and less weight, low power. It can output enough force to make some model like mini aircraft and robot platform.
 
Specification:
Diameter: 8mm
Length: 27mm
Shaft length: 6.0mm
Shaft diameter: 1mm
Nominal Voltage: 4.7V
Pperating Voltage: 2.0-5.5V
No Load Speed: 19900 r/min
No Load Current: 0.11A
At Maximum Efficiency of Torque: 0.14mN.m(1.4g.cm)
At Maximum Efficiency of Output: 0.23W
Stall Torque: 0.7mN.m(7.1g.cm)
Stall Current: 0.42A
For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 5g
Battery Exclude

ECCN/HTS

HSCODE 8501101000
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.