SKU
114990072
$15.90
This is lightweight, small size, high efficiency, low consumption and low noise water pump

PRODUCT DETAILS

This is lightweight, small size, high efficiency, low consumption and low noise water pump.

It has been used widely, in household include cooking, cleaning, bathing, space heating and water flowers, etc.

Features

  • High Quality Hall Effect Sensor

  • Compact, Easy to Install

  • Specification:

  • Working Voltage: DC10~13V

  • No Load Current: 250mA

  • Temperature Range: -30~0°C

  • Suction Lift: 100mm

  • Spit Out Lift: 500mm

  • Flow Rate Range: 1.31±0.26L/Min

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 125g
Battery Exclude

ECCN/HTS

HSCODE 8413709910
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ