SKU
114990073
$6.90
This is lightweight, small size, high efficiency, low consumption and low noise water pump

This is lightweight, small size, high efficiency, low consumption and low noise water pump.

It has been used widely, in household include cooking, cleaning, bathing, space heating and water flowers, etc.

Note: Please do not test long time with no-load, inside is with plastic leaves, can't suction impurity.

Feature:

self-priming pump

Optimal For Voltage: 6V

Specification´╝Ü

Working Voltage: 4v-12V

Working Current: 0.8A

Motor Diameter: 27mm

Water Pump lenght: 52mm

Drain Hole: 4mm

Weight:70g

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 74g
Battery Exclude

ECCN/HTS

HSCODE 8501101000
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.