SKU
114990074
$3.50
This product blows air only
This product blows air only. We are sorry it does not inhale.
This is DC mini electric vacuum pump.
It has been used widely, like blood pressure monitors, various instruments, medical application, automatic machine assembly and vary kinds of machinery, etc.
 
Specification:
Rated Voltage: DC3.0V
Rated Current: <350mA
Inflation Time: <7.5 S (From 0 to 300 mmHg in a 100CC tank.)
Air Flow Without Load: >0.07LPM
Air Flow Rate: >0.8L/min
Max. Pressure: >450mmHg
Leakage Max: <3 mmHg/min from 300mmHg at 500CC tank.
Noise: <52dB (30cm away)
Apply For Air
Working Life: 50000 Times
Environment: 0~50°C, 75% RH
For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 16g
Battery Exclude

ECCN/HTS

HSCODE 8414100090
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • Is this product ROHS compliant?
    Question by: Gonzalo on 2019-03-29 08:49:39

    Sorry, thi product do not have ROHS.

    Answer by: admin on 2019-04-02 01:45:57