SKU
102020001
Rating:
87% of 100
$17.50
Arduino UNO Compatible On-board Grove connector Micro USB programming port

This version will EOL soon, please click here for the latest version Seeeduino Lotus V1.1, which has updated the USB converter chip so as to be compatible with Mac OS and also more cost effective.


Seeeduino Lotus is an ATmega328 Microcontroller development board. It is a combination of Seeeduino and Base Shield. It uses Atmel ATMEGA328P-MU and CH340. ATMEGA328P-MU is a high performance, low power 8-Bit AVR Microcontroller. CH340 is an USB bus converter chip that can realize an USB to serial interface. Seeeduino Lotus has 14 digital input/output (6 of which can output PWM) and 7 analog input/output, a micro USB connection, an ICSP header, 12 Grove connections, a reset button.

SPECIFICATION

  • Microcontroller: ATmega328P-MU

  • Operating Voltage: 5V

  • Digital I/O Pins: 14

  • PWM Channels: 6

  • Analog Input Channels: 7

  • DC Current per I/O Pin: 40 mA

  • Flash Memory: 32 KB (ATmega328P-MU)

  • RAM: 2 KB (ATmega328P-MU)

  • EEPROM: 1 KB (ATmega328P-MU)

  • Clock Speed: 16 MHz



Technical details

Dimensions 115mm x75mm x25mm
Weight G.W 42g
Battery Exclude

Part List

Seeeduino Lotus 1

How to control an AC appliance from LabVIEW

welcome to the second recipe on how to use arduino starter kit with LabVIEW and create a GUI based applications. This video explains on how to control an Ac appliance from a LabVIEW window by creating an virtual switch which allow the user to turn on a

Christmas Sous Vide Feast

As a foodie, I have always longed for some sous vide dishes. However I haven’t got a chance to try it yet. [Sous vide (/suːˈviːd/) comes from French, means "under vacuum", a method of cooking in which food is sealed in airtight then placed in a

DIY--Desktop Football Score Indicator

This is an very intersting DIY project if you want to make an indicator for score counting of any game.

Hello world to Raspberry Pi through Seeeduino

I'm a starter of Raspberry Pi and I found that Raspberry Pi doesn’t have the usb port that could directly connect to the pc, so that I pick a Seeeduino as an Uart to Usb converter to putty up my Pi. :p

LED demonstration with People Detection

In Seeed's display corner, we have made a charming map of China, telling about the maker spaces in different provinces. This LED light will turn on when people come in front, and automatically turn off after people leave. A small interaction project with

Automatic sun shade for home

A motor driven sun shade, DIYed for the sun shine block for the balcony of my home, controlled by IR remote. There're some kind of sun shade controller in the market, but they are expensive and take too much space of home. So what I made is a cheap and h

Seeeduino Lotus

Wiki of Seeeduino Lotus

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
     

    Review by

    Posted on

  2.  
    Rating
    80%
     

    Review by

    Posted on

  3.  
    Rating
    100%
    Easy to use Facile

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.