SKU
104060005
Rating:
100% of 100
$125.00
Intelligent, wireless scene lighting Featuring a wireless smart network: just plug and play Extendable via single packs App supports iOS and Android

PRODUCT DETAILS

Yeelight sunflower is a wireless, smart, scene lighting system. It can be installed into your home Wi-Fi network, and all the bulbs form a system with control box automatically. You may control the bulb to change their color and brightness with smart device such as smart phone or pad, also you may save the setting to a scene and recall it at next time. Now the app supports iOS version 5.0+ and Android 2.3.3+.

Starter Pack

For the starter pack, there are 3 yeelight bulbs and 1 control box; it is the base lighting system.

1) The Bulb

The yeelight sunflower bulb is a LED lighting bulb, in which there is a wireless sending/receiving component working via Zigbee signals. The bulb receives signals from control box and changes color and brightness to what you want.

2) Control box

The control box is a LAN (local area network) to Zigbee Bridge, which transforms the smart phone control commands (Wi-Fi signals) to Zigbee signals. The control box has one LAN socket, with which it can be connected to your home Wi-Fi AP. When it boots up, an IP address will be assigned and your smart phone can search and connect to it via Wi-Fi. The following figure shows the interfaces on control box.

Features

  • Intelligent, wireless scene lighting

  • Featuring a wireless smart network: just plug and play

  • Extendable via single packs

Specifications

  • Product Name Yeelight Sunflower

  • Diameter 50mm

  • Height 104mm

  • Weight 155g (excluding packing) *

  • Wattage 6W

  • Standby Power Less than 0.3W

  • Certifications CCC, FCC, CE (in progress)

  • Color Temperature 6500K White + RGB

  • Dimming Software dimming

  • Control Range 30m

  • Supported Devices iOS 5+, Android 2.3+

  • Excepted lifetime More than 20,000 hours

  • Voltage AC 110-240-V 50/60Hz

  • Limitations Can not be used in closed spaces or outdoors

  • Warranty 1 Year

  • Packing Dimensions 300mm x 240mm x 65mm

  • Base Interface E27

Part List

  • 3 x LED bulb

  • 1 x Control box

  • 1 x Network cable

  • 1 x Power adapter

  • 1 x USB power cable

NOTE: It is Chinese Standard power adapter within the product. If you want Europe Standard one, we advise Europe Standard USB Wall Power Supply for you.

Document

Any further questions for technical support, please contact support@yeelight.com. See more information about Yeelight on the official website.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 871g
Battery Exclude

Part List

Yeelight SunFlower 1

ECCN/HTS

HSCODE

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By

FAQ