SKU
104060004
Rating:
100% of 100
$14.90
Circuit Stickers are electronic stickers that you can use to build glowing, sensing, and interactive projects without any complicated equipment or programming skills

Circuit Stickers are electronic stickers that you can use to build glowing, sensing, and interactive projects without any complicated equipment or programming skills. All you need is your imagination.

And this is an add-on effects kit for Circuit Sticker Starter kit, which makes your LEDs fade, blink, twinkle or pulse a heartbeat rhythm. There are 1pcs for each effect.

Building circuits with them is fun and easy -- just stick them onto a surface like you would with a normal sticker, and build up a circuit by sticking several stickers together and adding a battery. They’re an approachable way to learn and create electronics through craft, whether you’re just starting out with circuits or creating complex interactive artworks.

Documents

Have more creative ideas on circuit stickers? Need any help when using circuit stickers? You are welcomed to write your words on the chibitronics forum.

Technical details

Dimensions 110mm x100mm x5mm
Weight G.W 6g
Battery Exclude

ECCN/HTS

HSCODE 9023009000
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.