SKU
114990078
Rating:
100% of 100
$29.90
Dragino Yun Shield is one of the most powerful shields for Arduino Board

Dragino Yun Shield is one of the most powerful shields for Arduino Board. Dragino Yun Shield is designed to solve the Internet connectivity and storage issue for Arduino Board.

Dragino Yun Shield runs Open Source OpenWrt system (Same system as runs in Arduino Yun) and it is fully compatible with Arduino IDE v1.5.4 or later. Dragino Yun Shield is the ideally choice for Arduino Projects which require various internet connections and more storage.

Basically, Dragino Yun Shield + Leonardo equally to the official Arduino Yun, but Dragino Yun Shield is more flexible because it can work with other Arduino board such as Uno, Duemilanove, Mega etc. And Dragino Yun Shield uses external wifi antenna which provides stability and possibility for various environments.

Features

  • Open source Linux (OpenWrt) inside

  • Low power consumption

  • Compatible with Arduino IDE 1.5.4 or later, user can program, debug or upload sketch to Arduino board via Arduino IDE.

  • Managed by Web GUI, SSH via LAN or WiFi

  • Software upgradable via network

  • Built-in web server

  • Support internet connection via LAN port, WiFi or 3G dongle.

  • Support USB flash to provide storage for Arduino projects.

  • Failsafe design provides robustly system.

  • Compatible with Arduino Leonardo, Uno , Duemilanove, Diecimila, Mega

Specifications

  • Processor: 400MHz, 24K MIPS

  • Flash: 16MBytes

  • RAM: 64MBytes

  • Power Input: 4.75v ~ 23v via Arduino VIN pin

  • 1 x 10M/100M RJ45 connector

  • 150M WiFi 802.11 b/g/n

  • External Antenna via I-Pex connector

  • 1 x USB 2.0 host connector, used for USB storage or 3G connection

  • 1 x Reset button

  • Compatible with 3.3v or 5v I/O Arduino.

Documents

Technical details

Dimensions 112mm x70mm x35mm
Weight G.W 56g
Battery Exclude

Part List

Dragino Yun Shield 1
Antenna 1

ECCN/HTS

HSCODE 8471504090
USHSCODE 8517700000
UPC 841454100942
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.