SKU
102010019
$45.90
-
+

The Arduino Nano is a small, complete, and breadboard-friendly board based on the ATmega328 (Arduino Nano 3

PRODUCT DETAILS

Attention

This product is EOL now, we've released the Seeeduino Nano which is fully compatible with this board, and also the Grove Shield for Arduino Nano is available now.

 
The Arduino Nano is a small, complete, and breadboard-friendly board based on the ATmega328 (Arduino Nano 3.0). It has more or less the same functionality of the Arduino Duemilanove, but in a different package. It lacks only a DC power jack, and works with a Mini-B USB cable instead of a standard one. The Nano was designed and is being produced by Gravitech.
 
Technical specifications
Microcontroller ATmega168 or ATmega328
Operating Voltage 5V
Input Voltage (recommended) 7-12 V
Input Voltage (limit) 6-20 V
Digital I/O Pins 14
PWM Digital I/O Pins 6
Analog Input Pins 8
DC Current per I/O Pin 40 mA
Flash Memory 16 kB (ATmega168) or 32 kB (ATmega328)
Flash Memory for Bootloader 2 kB
SRAM 1 kB (ATmega168) or 2 kB (ATmega328)
EEPROM 512 bytes (ATmega168) or 1 kB (ATmega328)
Clock Speed 16 MHz
 
Resources

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 12g
Battery Exclude

ECCN/HTS

HSCODE 8543909000
UPC 841454112037
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ