SKU
108990003
Rating:
80% of 100
$4.50
-
+

Small size and high torque, Mainly used in air conditioner louver, small cooling heating fan and Automatic curtains etc

notice.png

Small size and high torque, Mainly used in air conditioner louver, small cooling heating fan and Automatic curtains etc.

 
Specification:
•Phase: 2
•Step Angle: 5.625°/32
•Ratio: 1/32
•Voltage: 5V DC
•Resistance: 25ohm
•Idle In-traction Frequency: ≥500Hz
•Idle Out-traction Frequency: ≥800Hz
•In-traction Torque: ≥39.2mN/m
•Detent Torque: ≥20mN/m
•Insulation Class: A
•Noise: <40dB
•Steering: CCW
•Weight: 35g
 
 
For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 30g
Battery Exclude

Part List

Small Size and High Torque Stepper Motor - 24BYJ48 1

ECCN/HTS

HSCODE 8501109990
USHSCODE 8501104060
UPC 841454102915
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by