SKU
102110002
$288.00
The new Raspberry Pi Compute Module Develop Kit enables advanced design engineers to use the Compute Module IO Board and Compute Module along with the downloadable board schematics to create their own PCB design and harness the power of the Raspberry Pi i

The new Raspberry Pi Compute Module Develop Kit enables advanced design engineers to use the Compute Module IO Board and Compute Module along with the downloadable board schematics to create their own PCB design and harness the power of the Raspberry Pi into their own embedded application.

Feature:

  • ARM1176JZF-S

  • BCM2835

  • 32 bits

  • Flexible & Rapid Prototype Development

  • Small & Powerful

  • Large Range of GPIOs & Interfaces,

  • On board 4GB eMMC Flash memory

Specification:

  • Broadcom BCM2835 CPU 700MHz

  • SODIMM sized (6.5cm by 3cm) Raspberry Pi board

  • 512MB RAM

  • 4GB eMMC Flash memory

  • micro USB connector type B

  • 2 x CSI ports for camera boards

  • 2 x DSI ports for display boards

  • Full size HDMI port

  • Micro USB power connector

Package Include:

  • 1x Raspberry Pi Compute Module IO Board

  • 1x Raspberry Pi Compute Module

  • 1x Raspberry Pi Display & Camera Adapter

  • 1x 5V Micro USB Power Supply

  • 1x Micro USB Data Cable

  • 1x 4 x jumper wires

Resource

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 410g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.