SKU
104990095
$35.00
In order to solve the damage in the post, we get Yeelight Blue version2 with plastic lampshade instead of the glass lampshade, which is more solid and shining

PRODUCT DETAILS

In order to solve the damage in the post, we get Yeelight Blue version2 with plastic lampshade instead of the glass lampshade, which is more solid and shining.
Yeelight Blue is your personal scene lighting. It enables you to create and control light using your smart phone with bluetooth4.0. The LED technology inside every yeelight blue can display 500 lumens high quality white light and a wide variety of 16 million colors. And each yeelight blue bulb uses 90% less power than a traditional light bulb. After a quick download of yeelight blue application and an easy installation, yeelight blue helps you personalize your lighting to suit your lifestyle.
You can connect up to 10 yeelight blue bulbs. It’s easy to extend your yeelight blue system with additional single bulbs. No settings, all you need is getting more bulbs.
The world first Apple certificated iBeacons built-in smart LED.
With iBeacons technology, Yeelight Blue could push notifications to all iOS devices or compatible android devices, or triggle specific actions when users are approaching the light or leaving. It is not only an ideal replacement for barcode or NFC, but also with infinite possibilities for more magical uses cases.
Intelligent Control
Change the brightness and color by APP with your smart phones; support 10 bulbs connecting at the same time.
RGB + White LED Bulb
Full color RGB LED, 500 lumens high quality white light, 6W ultra-low power consumption, 20,000 hourse long life LED lighting.
Witch Timing switch
Is your baby afraid of dark? Do you want to wake up with lighting up in the morning? Set time switch and blue will do it for you.
Music Rainbow
Yeelight blue APP could get the music with the microphone of your smart device, and adjust color following the rhythm.
Scene Lighting
Working, reading, party or dating, whenever you want, just press a button, you could set the scene to your favorite one.
Specifations
Product Name Yeelight Blue
Diameter 50mm
Height 104mm
Weight 155g excluding packing
Wattage 6w
Standby Power Less than 0.3w
Certifications CCC, FCC, CE (In progress)
Color Temperature 6500K White + RGB
Dimming Software dimming
Expected lifetime More than 20,000 hours
Voltage AC 110-240V 50/60Hz
Caution Cannot be used in closed space or outdoors
Support devices iOS 5.0+: iPhone4S, iPhone5, iPod Touch5
Warrantly 1 year
Packing Dimentions 145mm * 80mm * 75mm
Wireless Bluetooth Low Eergy
Base Interface E27
Packing List
  • 1 x Smart Bulb
  • 1 x User Manual
  • 1 x Warranty Card
Resources
Any further questions for technical support, please contact support(at)yeelight.com. See more information about Yeelight on the official website.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 290g
Battery Exclude

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ