SKU
101990055
Rating:
90% of 100
$9.50
-
+
Water flow sensor consists of a plastic valve body, a water rotor, and a hall-effect sensor
Water flow sensor consists of a plastic valve body, a water rotor, and a hall-effect sensor. When water flows through the rotor, rotor rolls. Its speed changes with different rate of flow. The hall-effect sensor outputs the corresponding pulse signal. This one is suitable to detect flow in water dispenser or coffee machine.
We have a comprehensive line of water flow sensors in different diameters. Check them out to find the one that meets your need most.
Feature:
  • Compact, Easy to Install
  • High Sealing Performance
  • High Quality Hall Effect Sensor
  • RoHS Compliant
  • Transparent
Specification:
  • Mini. Wokring Voltage: DC 4.5V
  • Max. Working Current: 15mA (DC 5V)
  • Working Voltage: DC 5V~24V
  • Flow Rate Range: 1~30L/min
  • Flow Pulse: F(Hz)=(5.0*Q)±3% Q=L/Min
  • Load Capacity: ≤10mA (DC 5V)
  • Operating Temperature: ≤80℃
  • Liquid Temperature: ≤120℃
  • Operating Humidity: 35%~90%RH
  • Water Pressure: ≤1.75MPa
  • Storage Temperature: -25~+ 80℃
  • Storage Humidity: 25%~95%RH

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 22.5g
Battery Exclude

ECCN/HTS

HSCODE 9026100000
USHSCODE 9026102040
UPC 841454109280
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by