SKU
106990018
$7.90
-
+

This wireless charging module can be used in various electronic equipment for a better wireless charging solution.

PRODUCT DETAILS

Features

  • Stable output power supply of 5V/ 700mA
  • Transmitter and receiver insulation coils built into PCB
  • Ultrathin design to easily integrate into smaller devices

Description

This wireless charging module can be used in various electronic equipment for a better wireless charging solution. Consisting of a transmitter and a receiver with insulation coils built into the PCBs, you could turn your ordinary power supply into a wireless power supply with stable 5V output voltage and a maximum 700mA output current. Its compact size fits well to integrate into smaller devices. 

Note

This wireless charging module cannot charge mobile phones, and can only charge devices connected to the receiving end.

Specifications

  • Input Voltage: 5~12Vdc
  • Input Voltage(limits): 13.5Vdc
  • Output Voltage: 5Vdc
  • Output Current(maximum): 700mA
  • Output Current(no-load): 30~50mA
  • Transmitter Coil Inductance: 5uH
  • Transmit-receive distance: 5mm
  • Transmitter Dimensions: 61*41*1mm
  • Receiver Dimensions: 48*31*0.3mm
 
For any technical support or suggestion, please kindly go to our forum.

 

Technical details

Dimensions 110mm x65mm x18.5mm
Weight G.W 9.5g
Battery Exclude

ECCN/HTS

HSCODE 8504909090
USHSCODE 8473102000
UPC 841454101604
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ