SKU
106990017
Rating:
100% of 100
$8.50
-
+

The Wireless Charging Module can be applied in electronic equipments in common use for close wireless charging or power supply

The Wireless Charging Module can be applied in electronic equipments in common use for close wireless charging or power supply. Consisted of a transmitter and insulation coil, it could serve as a replacement for the Wireless Power Supply with stable 5V output voltage and maximum 1.2A output current. Its small size and insulation coil is more suitable for using in wireless project.
 
Most important of all, you can get the output 5v and 1A with 5v input voltage.
 
Feature:
  • High efficiency

  • stabilized power supply

  • Input Voltage: 5V dc

  • Output Current: 1A

  • Space-saving design

 
Specification:
  • Input Voltage: 5Vdc

  • Input Voltage(limits): 5Vdc

  • Output Voltage: 5Vdc

  • Output Current(maximum): 1.2A

  • Output Current(no-load): 30~50mA

  • Transmitter Coil Inductance: 3.7uH

  • Receiver Coil Inductance: 14uH

  • Transmit-receive distance: 2-10mm

  • Transmitter :22.1*13.1*3.2mm

  • Receiver:  24.2*9.8*5.36mm

  • Coil Diameter: 43mm

  • Coil Height: 2.3mm

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 26g
Battery Exclude

Part List

Transmitter 1
Receiver 1

ECCN/HTS

HSCODE 8504909090
USHSCODE 8543901500
UPC 841454101611
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.