SKU
113030016
Rating:
100% of 100
$11.50
-
+
RS232 Shield is a standard communication port for industry equipment
RS232 Shield is a standard communication port for industry equipment.This module is base on MAX232,which is a dual driver/receiver that includes a capacitive voltage generator to supply TIA/EIA-232-F voltage levels from a single 5-V supply. The shield integrates DB9 connectors (female) that provide connection to various devices with RS232 interface. Also the RS232 headers will facilitate your connections and commissioning. It provides the welding areas to make full use of extra space on it, which is highly convenient for prototyping.
Specification
  • Meets or Exceeds TIA/EIA-232-F and ITU

  • Operates Up To 120 kbit/s

  • Low Supply Current

  • LED Indicator

  • DB9 Connectors(female)

  • Welding Areas

Technical details

Dimensions 155mm x75mm x25mm
Weight G.W 52g
Battery Exclude

Part List

RS232 Shield 1

ECCN/HTS

ECCN EAR99
HSCODE 8517709000
USHSCODE 8517700000
UPC 841454103776

RS232 Shield

RS232 Shield is a standard communication port for industry equipment.This module is base on MAX232

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by