SKU
108990002
$14.90
-
+
The Stepper with Slider can used in mini laser cuter, mini CNC mechine and mini printer
The Stepper with Slider can used in mini laser cuter, mini CNC mechine and mini printer. It's long trip and large output force. Not only used for DIY, it also can used in education.
Specification´╝Ü
•Rated Voltage: DC 4-5V
•Rated Current: 500mA
•motor Type: 2-phase 4-wire
•Stride Angle: 18°
•Ball Screw length: 74mm
•Ball Screw Diamerter: 3mm
•Ball Screw Pitch: 3mm
•Slider Trip: 64mm
•Size: 90X30mm

Technical details

Dimensions 80mm x100mm x17mm
Weight G.W 43g
Battery Exclude

ECCN/HTS

HSCODE 8501109990
USHSCODE 8501104060
UPC 841454111870
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.