SKU
108990010
$18.95
-
+
KV Values: 1400KV Voltage: DC 8~12V Current: 11.9~20.6A Trust: 520~940G

PRODUCT DETAILS


Mainly used in 4 rotors helicopter,fixed-wing aircraft and Helicopters etc. high power and efficiency. low price With rich fitting. High quality bearings,silicon Steel and magnets ensures the functionality & lifetime of the motor.

Specification

  • KV Values: 1400KV

  • Voltage: DC 8~12V

  • Current: 11.9~20.6A

  • Trust: 520~940G

  • Power: 95.2~247.2W

  • Efficiency: 5.5~3.8G/W

  • Rotation Speed: 8250~12020RPM

Technical details

Dimensions 50mm x50mm x28mm
Weight G.W 58g
Battery Exclude

Part List

Emax XA2212 12V DC 1400KV Brushless Motor 1

ECCN/HTS

HSCODE 8501200000
USHSCODE 8501204000
UPC 841454109839
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ