SKU
108990009
$6.99
Mainly used in 4 rotors helicopter,fixed-wing aircraft and Helicopters etc

Mainly used in 4 rotors helicopter,fixed-wing aircraft and Helicopters etc. high power and efficiency. low price With rich fitting. High quality bearings,silicon Steel and magnets ensures the functionality & lifetime of the motor.

SPECIFICATION

KV Values: 980KV

Prop size: APC 11*4.7

Voltage: DC 8~12V

Current: 9.5~15.1A

Trust: 550~880G

Power: 76~181.2W

Efficiency: 7.2~4.9G/W

Rotation Speed: 5470~6960RPM

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 60g
Battery Exclude

ECCN/HTS

HSCODE
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.