SKU
108990008
$18.95
Mainly used in 4 rotors helicopter,fixed-wing aircraft and Helicopters etc

PRODUCT DETAILS

Mainly used in 4 rotors helicopter,fixed-wing aircraft and Helicopters etc. high power and efficiency. low price With rich fitting. High quality bearings,silicon Steel and magnets ensures the functionality & lifetime of the motor.
Specification:
•KV Values: 820KV
•Prop size: APC 11*4.7
•Voltage: DC 8~12V
•Current: 7.3~12A
•Trust: 500~830G
•Power: 58.4~144W
•Efficiency: 8.6~5.8G/W
•Rotation Speed: 4650~5720RPM

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 60g
Battery Exclude

ECCN/HTS

HSCODE 8501200000
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ