SKU
101020071
$27.50
-
+

The H3LIS331DL is a low power high performance 3-axis linear accelerometer belonging to the “nano” family, with digital I2C serial interface standard output

The H3LIS331DL is a low power high performance 3-axis linear accelerometer belonging to the “nano” family, with digital I2C serial interface standard output. The device features ultra low power operational modes that allow advanced power saving and smart sleep to wake-up functions. The H3LIS331DL has dynamically user selectable full scales of ±100g/±200 g/±400 g and it is capable of measuring accelerations with output data rates from 0.5 Hz to 1 kHz.
 
Features 
  • Wide power range DC3.3V to 5V 

  • Grove outline 

  • 3 axis sensing 

  • Small, low-profile package: 3×3×1mm TFLGA 

  • Low power 10µA at 3.3V (typical) 

  • ±100g /±200 g /±400 g dynamically selectable full scale 

  • I2C digital output interface 

  • 10000 g high shock survivability 

  • ECOPACK®RoHS and “Green” compliant 

 

 

Technical details

Dimensions 100mm x60mm x11mm
Weight G.W 9g
Battery Exclude

Part List

Grove - 3-Axis Digital Accelerometer(±400g) 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 90230000
UPC 841454108863
ROHS 1

Grove - 3-Axis Digital Accelerometer(±400g)

The H3LIS331DL is a low power high performance 3-axis linear accelerometer belonging to the “nano” family, with digital I2C serial interface standard output. The device features ultra low power operational modes that allow advanced power saving and smart

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by