SKU
114990063
$5.50
This goods is five group of light and handy gears that is engineering plastic material,It's 1
This goods is five group of light and handy gears that is engineering plastic material,It's 1.6~2.5 transimission ratio. Very good used for DIY project(like a small mechanical motion device, application in toy and robot)
Feature:
  • material:engineering plastic
  • good wear-resistance
  • low niose
  • transmission smooth and steady.
Specification:
It has 5 group high speed gears,different transmission ratio as follow:
2.5 : 1(32T+13T)
2.2 : 1 (31T+14T)
2.0 : 1 (30T+15T)
1.8 : 1 (29T+16T)
1.6 : 1 (28T+17T)
specially: They are pairs using with one to one
For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 9g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.