SKU
114990065
$13.90
This wheel tyre is made from special wear-resisting non-slip rubber and aluminum alloy wheel hub, can to ensure the long-term use of length accuracy effectively) Feature: Wearproof, strong and durable Specificati
This wheel tyre is made from special wear-resisting non-slip rubber and aluminum alloy wheel hub, can to ensure the long-term use of length accuracy effectively)
Feature:
  • Wearproof, strong and durable
Specification:
  • Circumference:300MM
  • Diameter:94mm
  • Thickness:14mm
  • Bore diameter:6MM
  • Material:Hub aluminum,tyre: wearproof rubber
For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 106g
Battery Exclude

ECCN/HTS

HSCODE 8483409000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.