SKU
114990061
$4.50
This helical gear can be used for 90 degrees of transmission
This helical gear can be used for 90 degrees of transmission. it has good wear-resistance,low niose,transmission smooth and steady.
Feature:
  • good wear-resistance
  • low niose
  • transmission smooth and steady.
  • Material:Cu+engineering plastics
Specification:
  • Gear A: tooth number(Z):15, Outer diameter:18.6mm, Thickness:6mm, Inner diameter:6mm
  • Gear A: tooth number(Z):10, Outer diameter:12.8mm, Thickness:6mm, Inner diameter:4mm
For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 9g
Battery Exclude

ECCN/HTS

HSCODE 8483409000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.