SKU
108990011
$1.90
This motor with small size and less weight, low power

This motor with small size and less weight, low power. It can output enough force to make some model like mini aircraft and robot platform.

 

Specification:

•Diameter: 8mm

•Length: 20mm

•Shaft length: 6.5mm

•Shaft diameter: 1mm

•Weight: 3.7g

•Speed: 12000rpm

•Rated voltage: 3V

•Rated current: 0.02A

•Stall current: 0.3A

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 5g
Battery Exclude

ECCN/HTS

HSCODE 8501101000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.