SKU
113020003
Rating:
100% of 100
$23.50
-
+

This Grove - GPS module is a cost-efficient and field-programmable gadget armed with a SIM28 module and serial communication configuration.

If you put your Raspberry Pi or Arduino in the wild, can you track its location? If you had this GPS module, you would!  

 

This Grove - GPS module is a cost-efficient and field-programmable gadget armed with a SIM28 module and serial communication configuration. Similar to other Grove series sensors, it plugs directly into the Grove UART interface development board and provides a precise, sensitive, low power GPS module for position recognition anywhere in the world. It features 22 tracking / 66 acquisition channels GPS receiver. The sensitivity of tracking and acquisition both reach up to -160dBm, making it a great choice for personal navigation projects and location services, as well as An outstanding one among products of the same price class. 

 

This GPS module can be used to locate your Raspberry Pi and Arduino. To realize its tracking function, some basic elements will be needed, here is a table to introduce them.

 

Product NameApplication
Grove Base Hat for Raspberry Pi Expansion Board for Raspberry 2/3B/3B+/4/Zero
Grove Pi+ Expansion Board for Raspberry model B/B+/A+/2/3
Base Shield V2 Expansion Board for Arduino Uno and Seeeduino
Grove Cables Connect the sensor with the expansion board

 

attention icon

Note

The accessories above do not include Raspberry Pi, Arduino or Seeeduino. If you need any kind, please view the following links.

Raspberry Pi: Raspberry Pi 4 / Raspberry Pi Zero

Arduino: Arduino Uno  / Arduino Leonardo  / Arduino Due

Seeeduino: Seeeduino Maga / Seeeduino V4.2  / Seeeduino Lite   

Features

  • Input Voltage: 3.3/5V

  • BaudRate: 9600 - 115200

  • Default BaudRate: 9600

  • Supports NMEA and U-Blox 6 protocols. 

  • Low power consumption

  • Baud rates configurable

  • Grove UART interface

 

Applications

  • GPS tracker

  • GPS navigation

  • Distance measurement

 

Technical details

Dimensions 40mm x20mm x13mm
Weight G.W 17g
Battery Exclude

Part List

Grove - GPS 1
Grove - Cable 1

ECCN/HTS

HSCODE 8529101000
USHSCODE 8473305100
UPC 841454108290
ROHS 1

Project of GPS/GPRS Tracker

In this new project we will present our GPS Tracker connected using the GPRS technique and MQTT protocol.

DIY an Arduino-based mobile urban environmental information acquisition device

Mobile urban environmental information acquisition device

Homemade Arduino based GPS map navigation system 3.0

This is a tutorial to teach you how to make a homemade Arduino based GPS map navigation system 3.0

BBGW starter tutorial#5 Where are you?

This tutorial is to introduce how the Grove - GPS can be used with your BeagleBone Green Wireless(BBGW). And we will create an application which shows your position information on OLED, with a simple python script.

Plug 'n Play Remote Control Sailboat

This article describes how to get the BeagleBone Green working as a device controlled from your mobile phone that can send back status updates (position and attitude) to the controller.

Redbear War Driver

This project is designed to indulge the past time of war driving and possibly contribute to location accuracy in urban environments using scanned wifi networks and associated signal strength.

Grove-GPS

Wiki of Grove-GPS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by