SKU
101020003
$1.90
-
+

Grove - Button is a momentary push button. It contains one independent "momentary on/off" button. “Momentary” means that the button rebounds on its own after it is released. The button outputs a HIGH signal when pressed, and LOW when released. 

PRODUCT DETAILS

Note

We prepared a guide introduced switches and buttons for Arduino you can find at Seeed. Please check How to use a switch button with Arduino? – Simple Tutorial to learn more.

Tip

We also provide a simple example code for you to get started more easily. Please check our Wiki for more detailed information. 

Buttons are important for Arduino interactive projects. Grove - Button is a momentary push button. It contains one independent "momentary on/off" button. “Momentary” means that the button rebounds on its own after it is released. The button outputs a HIGH signal when pressed, and LOW when released. The Sig marked on silk layer stands for a signal while NC stands for not used at all. 

Grove connectors also help you paring the button by the way of only plug and play. If you wish to ON/OFF a circuit by pressing a button-down instead of flipping it, the Grove – Button is for you! 

Features

  • Easy to use momentary ON/OFF button
  • Grove interface
  • Operating voltage: 3.3/5V
  • Electrical life: 200,000 cycles
  • Operating force: 100 ± 50gf
  • Operating temperature: -25℃ to +70℃
  • Dimensions: 20mmX20mm

What is Grove?

Grove makes it easier to connect, experiment, and simplify the prototyping process. No jumpers or soldering required. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfill a variety of needs. Not only are these open hardware, but we also have open-source software. 


Note

We have just released the Grove - Dual Button, it is a button that can control dual-channel signals. Besides, it is also very good-looking, so take a look at it and you will love it!

Part List

Grove - Button 1

ECCN/HTS

HSCODE 8538900000
USHSCODE 8473305100
UPC 841454108610
ROHS 1

LEARN AND DOCUMENTS

Learn

Have multiple remotes? Have an Arduino? Operate multiple devices with a single press of a Keyes IR remote.
A coronavirus detector based on Seeed Studio Grove - MLX90615 Digital Infrared Temperature Sensor.
Water Quality Station using Seeeduino XIAO that detects TDS, turbidity, and water level.
When you knock on the door or close to the door, the door will open automatically.
Today I make a little alarm clock for myself to remind me sign on. Actually I can use my phone to remind myself. But it doesn’t make me a “maker”. What I enjoy is the process. And I always believe that what I make will truly change my life! Happy hacking!
Grove - Button is a momentary push button. It contains one independent "momentary on/off" button. “Momentary” means that the button rebounds on its own after it is released. The button outputs a HIGH signal when pressed, and LOW when released. The button

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ