SKU
104020128
$9.90
-
+

Grove - RGB LED Ring (20 - WS2813 Mini)  is a cost-effective full color LED ring with 20 chainable and programmable WS2813 mini LEDs.

PRODUCT DETAILS

The Grove - RGB LED Ring (20 - WS2813 Mini) is a mini version of WS2813 Digital RGB LED Ring. The RGB LED Ring are 3535-sized LEDs with an embedded microcontroller inside the LED. The WS2813s are each addressable as the driver chip is located inside the LED. Each LED has a constrant current drive so the color will be very consistent even if the change of the voltage.

Note

We've Released the Grove Selection Guide and hope to help you find the Grove suit you best. 

Features

  • The control circuit and RGB chip are integrated in a 3535 components, to form an external control pixel.

  • Intelligent Reverse-connection protection.

  • Built-in signal reshaping circuit

  • 256 gray level and 16777216 full-color display

  • Dual-signal wires version, signal break-point continuous transmission

Signal break-point continuous transmission


As long as not two or more adjacent LEDs are broken, the remaining LEDs will be able to work normally.


Typical Applications


  • Guardrail tube series, point light display series, flexible/rigid strips series, module series applications.

  • Lighting stage costumes, innovative gadgets or any other electronic products.


Pin Out

Part List

Grove - RGB LED Ring (20 - WS2813 Mini) 1
Grove Cable 1

ECCN/HTS

HSCODE 9405409000
UPC

LEARN AND DOCUMENTS

Learn

The bedroom needs a small night light, so we designed one. The switch mode is interesting.
A mini fireplace with burning flame surrounded by ice, to make a song of ice and fire in your home. For fans of Game of Thrones.
Show environmental parameters such as temperature, humidity and air quality when people come by.
A coronavirus detector based on Seeed Studio Grove - MLX90615 Digital Infrared Temperature Sensor.
Sparkling LED Pig | Grove RGB LED Rings
This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ