SKU
104020131
$4.90
-
+

Grove - RGB LED Stick (10 - WS2813 Mini), full color

We integrated 10 full-color RGB LEDs on this stick, with only one signal pin you can control all 10 LEDs easily. All the LEDs are WS2813 Mini, which is an intelligent control and high cost-effective LED. What's more, the WS2813 support signal break-point continuous transmission, which means you can continue to use other leds with one led be broken.

You can use this little stick to create hundreds and thousands of light effects. We hope it will bring you a lot of fun.

attention icon

Note

We've Released the Grove Selection Guide and hope to help you find the Grove suit you best. 

Features 

  • WS2813B IC, 3535 LED

  • Intelligent Reverse-connection protection.

  • The gray levels of each pixel are of 256, which achieves “256*256*256=16777216” full-color display.

  • The refresh frequency reaches to 2KHz.

  • Serial cascade interface, data receiving and decoding depend on just one signal line.

  • Dual-signal wires version, signal break-point continuous transmission.

Signal break-point continuous transmission


As long as not two or more adjacent LEDs are broken, the remaining LEDs will be able to work normally.

Typical application 

  • Christmas decoration

  • Illumination

  • Toys

Pin out 

Dimension dimension

Part List

Grove - RGB LED Stick (10 - WS2813 Mini) 1
Grove Cable 1

ECCN/HTS

HSCODE 9405409000
USHSCODE 8473305100
UPC

Grove - RGB LED Stick (10 - WS2813 Mini)

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • Do you have additional production plans? When are you?
    Question by: Jaehun Cha on 2019-07-26 03:18:42

    Hi there~, we do not have EOL plan, How many do you need? You can drop mail to order@seeed.cc directly. They will process your order request. thanks.

    Answer by: admin on 2019-07-26 03:55:47