SKU
108020102
$9.95
-
+

This Grove - 16-Channel PWM Driver is based on NXP PCA9685, and can drive up to 16 servos with external power supply.

PRODUCT DETAILS

Have you ever felt anxious because of the limited number of development board PWM output interfaces? Don't worry! The Grove - 16-Channel PWM Driver is based on NXP PCA9685, which is a 16-Channel 12bit I2C PWM driver. This PCA9685 16-Channel 12bit I2C PWM driver board can drive up to 16 servos with external power supply.


Based on the features of NXP PCA9685, this PWM driver board can well meet the needs of multi-channel PWM projects, such as a hexapod walker, MarsCar. Additionally, you can use this board as a LED controller. You can easily control this driver board through the I2C Grove interface.

Note

We've Released the Grove Selection Guide and hope to help you find the Grove suit you best. 

Features

  • 6 hardware address pins allow 62 PCA9685 devices to be connected to the same I2C-bus

  • There are 16 groups of Pins(1 - 16) on this board, each group of pins contains one PWM signal pin, one 5V power supply pin and one pin for ground.
  • The 6 selectable address pads on the back of this board, all have 64 optional and individual I2C addresses.
  • 1 MHz Fast-mode Plus compatible I2C-bus
  • Low standby current
  • Noise filter on SDA/SCL inputs

Applications

  • Multi-channel PWbM/Servos driver
  • RGB or RGBA LED driver
  • Robot Arms

What is Grove?

Grove makes it easier to connect, experiment, and simplify the prototyping process. No jumpers or soldering required. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfill a variety of needs. Not only are these open hardware, but we also have open-source software. 

We prepared this blog How to use Grove – 16-Channel PWM Driver (PCA9685) to Control Robotic Arm to help you get started with the drive and learn more about PWM driver and PCA9685.


Pin Out

Part List

Grove - 16-Channel PWM Driver (PCA9685) 1
Grove Cable 1

ECCN/HTS

HSCODE 8503001000
USHSCODE 8473305100
UPC 841454121817

LEARN AND DOCUMENTS

Learn

This is s demo of a Robotic Arm using Grove - 16-Channel PWM Driver (PCA9685) and Grove - Rotary Angle Sensors.
A friendly, wearable robot based on a fennec fox. Work in progress for Virtual Maker Faire
Plug and play with the Seeed Studio grove system
This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ