SKU
101020613
$29.90
-
+

The Grove - Laser PM2.5 Sensor (HM3301) is a new generation of laser dust detection sensor,  which is used for continuous and real-time detection of dust in the air. With its stable output, low noise, and ultra-low power consumption, it is suitable for air conditioners, intelligent air purifiers, and other air quality-related IoT projects.

PRODUCT DETAILS

Features

  • Real-time & continuous detection of dust concentration in the air

  • High sensitivity on dust particles of 0.3 μm or greater

  • Based on laser light scattering technology, readings are accurate, stable, and consistent

  • Low noise and Ultra-low power consumption

Description

The Grove - Laser PM2.5 Sensor (HM3301) is a new generation of laser dust detection sensor, which is used for continuous and real-time detection of dust in the air. With its stable output, low noise, and ultra-low power consumption, it is suitable for air conditioners, intelligent air purifiers, and other air quality-related IoT projects.

Different from the traditional pumping dust detection sensor, the HM-3301 innovatively uses fan blades to drive air, and the air flowing through the detection chamber is used as a test sample to perform a real-time and continuous test on dust of different particle sizes in the air.

This module is a perfect choice for dust detectors, intelligent air purifiers, intelligent air conditioners, intelligent ventilation fans, air quality testing, haze meters, environmental monitoring, and relative products and applications.

For detailed technical information, tutorial and related projects about this product, please refer to our wiki: Grove - Laser PM2.5 Sensor (HM3301) 

Note

We've Released the Grove Selection Guide and hope to help you find the Grove suit you best. 

Typical Applications

  • Air purifier, air conditioner

  • Air quality testing equipment

  • Industrial PM value analysis

  • Dust and smoke detection and analysis

  • Real-time PM2.5, PM10, TSP detector

  • Multichannel particle counter

  • Environmental testing equipment

Pin Out

Part List

Grove - Laser PM2.5 Sensor (HM3301) 1
Grove Cable 1

ECCN/HTS

HSCODE 9031809090
USHSCODE 8473305100
UPC 841454121794

LEARN AND DOCUMENTS

Learn

We use Grove - Laser PM2.5 Sensor (HM3301) to monitor the PM2.5 and use the Grove - RGB LED Ring (20 - WS2813 Mini) to do real-time display
The air pollution problem attracts more and more attention. This time we tried to monitor PM2.5 with Wio LTE and new Laser PM2.5 Sensor.
Atmospheric Pollution Visualization
This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ