SKU
110060969
$85.00
-
+

* All Satellite Kits require a Base Kit or Raspberry Pi 3 B+ in order to operate as intended.



The Voice Interaction Satellite Kit can extend the reach of your base station to each room in your house and enable you to interact with the hardware based on where you issue your commands! You can arrange multiple Satellite Kits throughout your home to add new functionality to the Base Kit or any other smart speaker, extending your voice control across several rooms.



The Voice Interaction Satellite Kit is powered by a Raspberry Pi Zero W and the ReSpeaker 2-Mics Pi HAT. Along with the kit comes a speaker, a Grove - Temperature&Humidity Sensor (SHT31) sensor, a Grove Relay , and a pegboard to hang it on a wall or create a nifty stand.



Check out the video below and get started assembling the Snips Voice Interaction Kits to build your next voice project.

Electronics

Raspberry Pi Zero Wireless

1

ReSpeaker 2-Mics Pi HAT

1

Grove – Relay

1

Grove - Temperature&Humidity Sensor (SHT31)

1

Speaker 6Ohm 2W

1

MicroSD Card

1

Power adapter with Micro USB connector

1

Grove cable

2

Acrylic

Acrylic Base panel

1

Acrylic Protective cover for Relay

1

Acrylic Table stand

2

Assembly components

6mm,M2 full thread black hex nylon spacer

3

12mm,M2 full thread black hex nylon spacer

5

25mm,M2 full thread black hex nylon spacer

3

6mm,M2.5 full thread black hex nylon spacer

4

5mm,M2 carbon steel phillips screw

22

5mm,M2.5 nylon phillips screw  

8

10mm,M3 carbon steel phillips screw

4

6mm,M2 full thread black hex nylon spacer

3

Blue rope

1

Screw driver

1

ECCN/HTS

HSCODE 9023009000
UPC

Snips Voice Interaction Satellite Kit

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • I purchased both snips-base and snips-satellite kits just recently. I received them on 2/21/19. I have assembled and managed to get snips-base to respond to questions but I can not get the snips-satellite kit to do anything. It powers up, I have connected it to my wifi, it appears that the snips-software is not configured correctly or at all. It also appears that the Raspberry Pi W maybe too slow as well. I have tried the snips-satellite SD card (a backup image) in a Raspberry Pi 3 and it also does not function. Is there additional documentation available from Seeed specific to connecting these together as well as updating the Seeed Assistants. I do not see the assistants in the SNIPS-AI console/website. Also snips has updated there software on 2/25/19 so anything that was online will need to be re-compiled. HELP
    Question by: james martel on 2019-02-25 15:03:30

    Hi james, please pay attention that the satellite must work with the base board,please email us by techsupport@seeed.cc, we need more detail, Regards

    Answer by: admin on 2019-02-28 09:35:27
  • Hi, Is it possible to buy the components separately, like the speaker for instance?
    Question by: Edzilla on 2019-01-04 09:18:59

    Hi there, normally we do not separate the part for sales, if there is big order, we can do that. please let us know how many quantity do you need. thanks.

    Answer by: admin on 2019-01-09 03:14:44