SKU
113990615
Rating:
80% of 100
$89.00
-
+

Millitronic MG360 is a WiGig(IEEE802.11ad, super high speed 60GHz wireless) USB3.0 Adapter that match Netgear R9000, XR700 and Asus ZS600KL WiGig Dock.

Millitronic MG360 is a WiGig(IEEE802.11ad, super high speed 60GHz wireless) USB3.0 Adapter that match Netgear R9000, XR700 and Asus ZS600KL WiGig Dock.

Features:

- IEEE 802.11ad Compliance
- Operate CH2
- Single Carrier
- Adaptive 360 Degree Beamforming
- Up To 2Gbps
- WPA2 Personal WireLess Encryption
- Internal Storage 8GB
- USB3.0 Type A
- Window 10 64 bit

MILLITRONIC
MILLITRONIC
MILLITRONIC
MILLITRONIC

Technical Specifications

Standards IEEE 802.11ad 2300 Mbps @ 60 GHz - SC
Wireless Data Rates Up to 2.25Gbps
Security WPA2
Interface Type-A
Power Supply 5V-1A
Frequency Band IEEE 802.11ad
Channels Channel 2 (FCC,N.America,US,Canada,Japan,Taiwan,China)
Modulation 16-QAM ,BPSK ,QPSK
LEDs Power, Link, Tx/Rx
Transmitted Power 20dBm (Typical)
Antenna Internal Antenna
Color Black
Operating Range Indoor.Up to 10 meters
System Requirements Microsoft Windows 10
Environmental Temperature  -20°C - 70°C
Dimensions 110.3 x 59.3 x 17.3mm
Weight 65g

Part List

Millitronic MG360 WiGig USB Adapter 1
Millitronic driver(Built-In Storage) 1
User Manual 1
Warranty Card 1

ECCN/HTS

HSCODE 8517629900
USHSCODE 85176290
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1. Good product
    Rating
    80%
    Found it a little tricky to install,drivers. But when done works really well

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.