SKU
103990363
$2.90
-
+

PRODUCT DETAILS

Most of the MCUs use TTL levels, and the computer serial port generally uses 232 levels. If we want the computer to communicate with the MCU, we need this RS-232 To TTL Conveter (MAX3232IDR).

This module is based on Max3232, it supports multiple baud rate communication and theoretically supports communication up to 230400bps baud.

Feature

  • Easy to use
  • Stable, high speed
  • High cost performance
  • ±15-kV ESD Protection
  • Low power consumption
  • Two Drivers and Two Receivers
  • DB9 Female Header

Typical Applications

  • Hand-Held Equipment
  • Palmtop PCs

Pin Out

ECCN/HTS

HSCODE 8517709000
USHSCODE 85177000
UPC

LEARN AND DOCUMENTS

Learn

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ