SKU
103020192
$7.95
-
+

The Grove – RS232 is made for an easy microcontroller connection with your computer. It allows simple Arduino serial communication to take place, through plug and play instead of having to solder, use jumper wires, etc.

PRODUCT DETAILS

RS-232 has been a serial communication standard in the industry for years. It’s still widely used and commonly heard in the industry though it dates back to 1969. However, with technological advancements, there are now faster data transmission methods. The RS232 is defined as the “Interface between data terminal equipment and data communications equipment using serial binary data exchange”.

Most of the MCUs use TTL levels, and the computer serial port generally uses 232 levels. If we want the computer to communicate with the MCU, we need this Grove - 232. The communication between your Arduino boards and the computer will be exceptionally convenient with the integrated Grove interface

This module is based on Max3232, it supports multiple baud rate communication and theoretically supports communication up to 230400bps baud.

Note

We've Released the Grove Selection Guide and hope to help you find the Grove suit you best. 

Feature

  • Easy to use
  • Stable, high speed
  • High-cost performance
  • ±15-kV ESD Protection
  • Low power consumption
  • Two Drivers and Two Receivers
  • Female DB9 Header

What is Grove?

Grove makes it easier to connect, experiment, and simplify the prototyping process. No jumpers or soldering required. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfill a variety of needs. Not only are these open hardware, but we also have open-source software. 

Check our blog What is RS232 and How to get started for more information about RS232.

Typical Applications

  • Hand-Held Equipment
  • Palmtop PCs

Pin Out

ECCN/HTS

HSCODE 8473309000
USHSCODE 85177000
UPC 841454121947

LEARN AND DOCUMENTS

Learn

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ