SKU
113990634
$3.49
-
+

EMW5080V2 is a cost-effective embedded Wi-Fi module released by MXCHIP with high integrating ARMCM4F, WLAN MAC/Baseband/RF. Maximum frequency 62.5MHz with 256KB SRAM and 2MB FLASH. Power supply is DC 5.0V. Peripherals: 1x Uart with connector.

PRODUCT DETAILS

EMW5080V2 is a cost-effective embedded Wi-Fi module released by MXCHIP with high integrating ARMCM4F, WLAN MAC/Baseband/RF. Maximum frequency 62.5MHz with 256KB SRAM and 2MB FLASH. Power supply is DC 5.0V. Peripherals: 1x Uart with connector.

Hardware diagram is shown below with four main parts:

  • CM4F main core
  • WLAN MAC/BB/RF/ANT
  • UART
  • Power management

With:

  • ARM CM4F CPU with 62.5MHz maximum frequency and 256KB SRAM and 2M FLASH.
  • 2MB SPI Flash is used for custom firmware development
  • Support PCB antenna and IPEX
  • Input voltage: DC 4.5-5.5V

Features

  • Support 802.11b/g/n, integrate 62.5MHzARM-CM4F, WLAN MAC/Baseband/RF
  • 256KB RAM/ 2MB FLASH
  • Working Voltage: DC 5.0V
  • Maximum transmission rate up to 72.2Mbps with 20 MHz bandwidth.
  • Wi-Fi Features

- Support 802.11b/g/n,HT-40
- Support Station, Soft AP, Station+SoftAP
- Support EasyLink,Alink,Joinlink

  • Peripherals:

- 1x HS UART

  • Operating Temperature:

- PCBA: -20℃ to +85℃
- Plastic box: depends on detailed boxmodel

  • Antenna: PCB or IPX (Optional)

Application

  • Intelligent lighting
  • Intelligent Transportation
  • Smart Home Application
  • industrial automation
  • Intelligent Security

EMW5080V2-DS-7

EMW5080V2-DS-8

EMW5080V2-DS-8

EMW5080V2-DS-10

ECCN/HTS

HSCODE 8517709000
UPC

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ