SKU
113990636
$1.79
-
+

EMW3060 is a cost-effective embedded Wi-Fi module released by MXCHIP with high integrating ARM9,WLAN MAC/Baseband/RF. Maximum frequency 120MHz with 256KB SRAM and 2MB FLASH. Power supply is DC 3.3V. Mounting mode is LGA SMT or DIP(Dual In-line Package). Peripherals: 2xUART / 1x SPI /2x I2C / Up to 15 GPIOs.

PRODUCT DETAILS

EMW3060 is a cost-effective embedded Wi-Fi module released by MXCHIP with high integrating ARM9,WLAN MAC/Baseband/RF. Maximum frequency 120MHz with 256KB SRAM and 2MB FLASH. Power supply is DC 3.3V. Mounting mode is LGA SMT or DIP(Dual In-line Package). Peripherals: 2xUART / 1x SPI /2x I2C / Up to 15 GPIOs.
Hardware diagram is shown below with four main parts:

  • ARM9 main core
  • WLAN MAC/BB/RF/ANT
  • Peripherals
  • Power management

With:

  • ARM9 CPU with 120MHz maximum frequency and 256KB SRAM and 2MB FLASH. Support high speedUART, I2C, SPI and multi-GPIO.
  • 2MB SPI Flash is used for custom firmware development
  • Support PCB antenna and IPEX
  • Input voltage: DC 3.3V

Features

  • Support 802.11b/g/n, integrate ARM9, WLAN MAC/Baseband/RF
  • 256KB RAM/ 2MB FLASH
  • Working Voltage: DC 3.0-3.6V
  • Maximum transmission rate up to 72.2 Mbps with 20 MHz bandwidth.
  • Wi-Fi Features

- Support 802.11b/g/n,HT-40
- Support Station, Soft AP, Station+Soft AP
- Support EasyLink,Alink,Joinlink
Antenna: PCB or IPX (Optional)

  • Peripherals:

- 2x UART
- 2x I2C
- 1x SPI
- 1x SDIO
- 1x JTAG

  • Up to 15GPIOs
  • Operating Temperature:-20℃ to +85℃

Application

  • Intelligent lighting
  • Intelligent Transportation
  • Smart Home Application
  • industrial automation
  • Intelligent Security

EMW3060-DS-8

EMW3060-DS-09

EMW3060-DS-10

EMW3060-DS-11

EMW3060-DS-12

ECCN/HTS

HSCODE 8517709000
USHSCODE 85177000
UPC

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ