SKU
113990635
$2.39
-
+

EMW110  is a cost-effective embedded Wi-Fi module released by MXCHIP with high integrating ARM9. Maximum frequency 120MHz with 256KB SRAM and 2MB FLASH.

PRODUCT DETAILS

EMW110  is a cost-effective embedded Wi-Fi module released by MXCHIP with high integrating ARM9. Maximum frequency 120MHz with 256KB SRAM and 2MB FLASH. Power supply is DC 3.3V. Peripherals: UART×2,SPI×1,USB×1,ADC×1, Up to 15 GPIOs.

Features

Wireless:

  • Certification: SRRC/FCC/CE
  • Wi-Fi protocol: 802.11 b/g/n
  • Frequency: 2412MHz ~ 2472MHz

Hardware:

  • Interface: UART×2,SPI×1,USB×1,ADC×1
  • Operating voltage: 3.0V ~ 3.6V
  • Current: Average:80 mA
  • Operating temperature: -20°C ~ 70°C
  • Storage temperature: -40°C ~ 85°C

Software:

  • WiFi mode: Station,SoftAP,SoftAP + Station
  • Encyption: WPA/WPA2/WEP/TKIP/AES
  • Firmware programming: SPI/UART/OTA/
  • Software development: AT command Develop by SDK
  • Network protocol: IPv4/IPv6,TCP/UDP/HTTP/FTP/HTTPS/SSL/MQTT
  • IOT Cloud support: Aliyun, Amazon, JD, Suning, Huawei, Microsoft

Application

  • Intelligent lighting
  • Intelligent Transportation
  • Smart Home Application
  • industrial automation
  • Intelligent Security

EMW110-DS-1

EMW110-DS-2

EMW110-DS-3

EMW110-DS-4

EMW110-DS-5

EMW110-DS-6

ECCN/HTS

HSCODE 8517709000
USHSCODE 85177000
UPC

LEARN AND DOCUMENTS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ