SKU
104990444
Rating:
80% of 100
$79.95
-
+
attention icon

Note

By default config, this display does not support Raspberry Pi 4. Thanks to Marc, he successfully modified the pi 4 configuration file so that this screen can be used with the Raspberry Pi 4. For Pi 4 users, please check the Document Pi 4 config file.

Here we offer you this high-resolution, ultra-wide viewing angle IPS HDMI display. Specifically, this display has a resolution of 1200*1920 and a viewing angle up to double 178 degrees. It is small and light, easy to carry. No need for drivers. We tested it with raspberry pi 3b/3b+/4b and windows10. 

In addition, this display has a backlight-adjustable function that allows you to adjust the brightness using the buttons on the back.  

attention icon

Tip

  • In order to protect the screen, the screen surface comes with a protective film. If you want to tear off the protective film, you need to use a screwdriver to remove the screws on the outer casing. 
  • If you want to use Raspberry Pi with this display please check the documents and do a little bit configuration.

This series includes the following three products:

5 inch 720x1280 HDMI IPS LCD Display

7 inch 720x1280 HDMI IPS LCD Display

10.1 inch 1200x1920 HDMI IPS LCD Display

Features

  • Ultra-thin.
  • High viewing angle.
  • High resolution.

Usage 

Assembly Drawing

You can also mount the Raspberry Pi onto the back of the screen:  

For more detail about  assembly, please check the DOCUMENTS TAB.

If you are willing to know more information about Raspberry Pi display, please view the table as follow.

Product nameResolutionPower supplyDisplay interfaceFor use withDimension(mm)Touch panel typeDisplay tec.
5 inch 720x1280 HDMI IPS LCD Display 720x1280 5V HDMI2.0 Raspberry Pi3, Windows, etc. 134x84 None IPS
5 inch 800x480 Capacitive TouchScreen 800x480 5V HDMI & USB 2.0 Raspberry Pi3, Windows, etc. 184x106x45 Capacitive TFT
5 Inch HDMI Display with USB TouchScreen 800x480 5V HDMI & USB 2.0 Raspberry Pi3, Windows, etc. 170x90x40 Resistive TFT
5 inch Capacitive touch screen & Acrylic Case Kit 800x480 5V HDMI & USB 2.0 Raspberry Pi3, Windows, etc. 210x150x50 Capacitive TFT
7 inch 720x1280 HDMI IPS LCD Display 720x1280 5V HDMI2.0 Raspberry Pi3, Windows, etc. 192x118 None IPS
Raspberry Pi 7 inch Touchscreen Display 800x480 5V Display ribbon cable Raspberry Pi3, Pi2, Pi 194x110x20 Capacitive TFT
7 Inch 1024x600 Capacitive Touch Screen With Camera Kit 1024x600 5V HDMI & USB 2.0 Raspberry Pi3, Windows, etc. 177x113x15 Capacitive TFT
10.1 inch 1200x1920 HDMI IPS LCD Display 1200x1920 5V HDMI2.0 Raspberry Pi3, Pi4,Windows,etc. 255x165 None IPS
15.6 Inch 1920*1080 Full HD IPS Touch Screen Portable Monitor 1920x1080 5V Mini DP/ Mini HDMI / Type C Raspberry Pi3,Pi4,Windows,etc. 375x230x12 Capacitive IPS
7 Inch HDMI 1280x800 IPS Display 1280x800 7.5V~12V AV + VGA + HDMI (HDMI 1.2) Raspberry Pi3, Windows, etc. 162x106x5 None IPS
7 Inch 1024x600 Capacitive Touch Screen DIY Kit 1024x600 5V AV + VGA + HDMI (HDMI 1.2) Raspberry Pi3, Windows, etc. 265x165x50 Capacitive TFT
10.1 Inch LCD Display - 1366x768 HDMI&VGA&NTSC&PAL 1366x768 5V~24V AV + VGA + HDMI (HDMI 1.2) Raspberry Pi3,Pi4,Windows,etc. 230x150x5 None TFT
Raspberry Pi HDMI LCD (10.1 inch) 1280x800 5V HDMI & USB 2.0 Raspberry Pi3,Pi4,Windows,etc. 290x200x35 Capacitive IPS

Dimension

10.1 inch

Resolution

1200x1920

Refresh Rate

60HZ

Panel Type

IPS panel (viewing angle double 178°)

Power

Micro usb standard interface

Working Current

5v  600mA

Support Platform

Paspberry Pi,Windows,etc. HDMI interface

Interface

HDMI2.0 (Compatible with HDMI1.4)

Frame Material

colorful acrylic plate

Attachment

HDMI2.0 cable, micro USB cable,Back bracket,raspberry pi mounting screws

Features

Ultra-thin, high viewing angle, high resolution

Other Functions

Backlight power switch, backlight brightness adjustment

Part ListNumber
10.1 inch screen 1
HDMI2.0 cable 1
Micro USB cable 1
Back bracket 1
Raspberry pi mounting screws bag 1

ECCN/HTS

HSCODE 8528521200
USHSCODE 9013807000

Face Recognization Smart Lock with LTE Pi HAT

In this project, we plan to take pictures with picamera and recognise faces in them, then display recognition result in the screen. If faces known, open the door, and send who opened the door to specified phone number via SMS.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1. Great image, clear display
    Rating
    80%
    This is a good lil display. Works just fine for me. (Buttons and all) The protector was a bit to get off & the instructions not really provided for assembly. (Saves on the time for looking it up.) But other than that this LCD, works just fine for me.

    Review by

    Posted on

  2. Great image, but fatally flawed
    Rating
    40%
    First the good:
    The picture is beautiful. It's sharp, great color, excellent backlight.

    But the display has issues. As others have reported, the buttons don't do anything.

    My unit had serious problems being able to be powered on. There was no pattern. Sometimes it would come on right away when plugged in. Sometimes I'd have to unplug it a couple of times to get it to come on.

    I tried numerous USB power supply sources. It worked a few times being powered through the HDMI cable from my Pi. But mostly it didn't. I'd get a display, but no backlight.

    After a couple of days of futzing with it, now it won't power on at all.

    Depending on the return policy here, it's going back, or it's going in the trash. Which is a shame. $80 is a lot to spend on a paperweight.

    Review by

    Posted on

  3. Nice but has some flaws
    Rating
    60%
    I purchased this display based on it's price, form factor, and features.

    Leading with the cons, the display claims 3 buttons (power, increase brightness, decrease brightness); none of them work.

    I now have two of these displays, and neither of them respond to button presses.

    On the plus side, the "sandwich-style" frame is well designed and constructed, and the display is bright, crisp, and clear. The image quality is fine for my project.

    For my project I decided that I could live with the failure of the buttons to function, but it would have been much better if the product was fully functional as advertised.

    Review by

    Posted on

  4. not work in linux computer
    Rating
    20%
    Work on windows, work on raspberry (read documentation for config.txt).

    But not work with Ubuntu Linux computer ( barbone, laptop and other arm board)

    Review by

    Posted on

  5. Very clear display (10.1" IPS)
    Rating
    80%
    I found this display to be nice and clear and has a very wide viewing angle. Would have given it 5 stars except it came with the screen protector still installed and you have to disassemble the screen (take off the front bezel) to remove that protector. Long term I think it would be useful to have a laser cut poly carbonate screen cover as I can see this getting a lot of finger prints very quickly.

    Review by

    Posted on

Product Faqs


Sort by   
  • Will you be offering a touch panel for this screen? It appears to have the hardware to support one already.
    Question by: Steve Caldwell on 2019-03-19 04:24:35

    Hi Steve, Unfortunately, this screen do not support touch function(there is no hardware support). However the touch version of this serial is under development now, please stay tuned. And you can cosider the other touch screen in our web. https://www.seeedstudio.com/7-Inch-1024x600-Capacitive-Touch-Screen-DIY-Kit-p-2932.html

    Answer by: admin on 2019-03-19 02:54:13
  • The additional items includes “raspberry pi mounting screws”. Where on this display would the Pi be mountable?
    Question by: Austin Ewens on 2019-03-17 05:10:52

    Hi Austin, You can see four mounting holes on the back that match the mounting holes on the Raspberry Pi. You can mount the Raspberry Pi to the back using the matching screws.

    Answer by: admin on 2019-03-18 10:50:15

    Hi Austin, We've uploaded the Raspberry Pi Mounting Guide into the DOCUMENT TAB, it will show you how to mount the Raspberry in detail, please check. Thanks for your time and interest in Seeed.

    Answer by: admin on 2019-03-18 02:45:49
  • What is the brightness rating for these displays? Specifically, the 10.1".
    Question by: Matt on 2019-01-31 16:53:52

    Hi Matt, please check the datasheet in the Document column, we've uploaded the datasheet now.

    Answer by: admin on 2019-02-02 10:10:22
  • 1980 x 1200 seems an unusual resolution. Is it possible this is a mistake and it is 1920 x 1200?
    Question by: Virtual Insanity on 2019-01-30 01:32:09

    Hi virtual, you're right, it's 1200x1920. We've fixed the mistake.

    Answer by: admin on 2019-02-01 09:20:31