SKU
102110237
$35.99

is a miniature and compact main board which is equipped with a cost-effective RK3308 Core Processorand a high-performance CODEC. It can support various artificial intelligence and IOT operating systems,and can be configured with six microphone array board and POE expansion board. ROC-RK3308-CC is a kindof AI+IOT open source main board incorporating many kinds of functions.

PRODUCT DETAILS

ROC-RK3308-CC

Quad-Core 64-Bit AIOT MainBoard

It is a miniature and compact main board which is equipped with a cost-effective RK3308 Core Processorand a high-performance CODEC. It can support various artificial intelligence and IOT operating systems,and can be configured with six microphone array board and POE expansion board. ROC-RK3308-CC is a kind of AI+IOT open source main board incorporating many kinds of functions.

Cost-effective Quad-core Processor

It's equipped with cost-effective RK3308 64-Bit Quad-Core ARM Cortex-A35 processor, frequency up to1.3GHz, and with high-performance CODEC and VAD, which can be used for development of the smart audiosolution, automatic speech recognition, etc.

Support Operating Systems And Services

ROC-RK3308-CCsupports the Buildroot system now and is about to support ROS, AliOS Things and other operatingsystems. The voice service function supports four-voice suits: Baidu DuerOS, AISpeech, iFLYTEK, and Amazon Alexa later. Rich operating system/service support for AIOT development and productapplication easily.

Configure Far-fieldMicrophone Array Board

It can be configured with a far-field microphone array board, including 6 digital microphones, 12three-color LEDs, 5keys. It supports keyword wakeup, echo cancellation and noise reduction, VAD (Voice ActivationDetection) and soundsource location etc., which can significantly improve the accuracy and precision of automatic speechrecognition.

Support MCU Display Screen

Themain board can support MCU Display Screen with the maximum resolution of 480P, which can make displaysimpler andmore convenient.

Rich Expansion Interfaces

Equippedwith 40Pin expansion interfaces, including I2C x 3, LCD, PWM x 3, SPI x 1, I2S x 1, SPDIF RX, UART x 2(oneUART is used as Debug) and other interfaces, and can support POE expansion.

Open SDK

Open SDK, tutorials,technical materials and development tools to make development easier and more convenient.

Parameters

Soc

RK3308 (28nm process)

CPU

Quad-core Cortex-A35, frequency up to 1.3GHz

RAM

Support 128MB-512MB DDR3

Storage

NandFlash: Support 128MB, 256MB

eMMC: Support 4GB-128GB

SPI Flash:16MB ~512 MB

Support MicroSD (TF) Card Slot expansion

Hardware Features

Ethernet

100M Ethernet (RJ45 interface)

WiFi/ Bluetooth

Support 802.11 b/g/n protocol, support Bluetooth 4.2

Display

Support 8-bit MCU Display Screen, of which the resolution is up to 480P

Audio

With built-in audio CODEC, including ADC×8 and DAC×2

USB

USB 2.0 × 1、OTG × 1(Type-C)

Debugging

Debug UART×1, be used for development and debugging

Key

Recovery × 1

Interfaces

POE (IEEE802.3AT standard)

I2C×3 (iomux), UART×2 (one is for Debug), SPI×1, PWM×3

I2S×1 (iomux), LCD (8-bit MCU)

ADC×2, LINEOUT, SPDIF IN/OUT

Microphone Array

Module pattern: Circular

Number of array element: 6

Module size: Diameter of 86mm

Wakeup distance: > 20m

Identification distance: > 5m

Signal-to-noise ratio: SNR > 63dB

Operating temperature: -20°C - 80°C

Sound source location: Horizontal 360°

Location accuracy: ±12°

Support keyword wakeup, sound source location, noise suppression and VAD

System/ software

System/Service

Support Buildroot,

Support the conversational artificial intelligence operating system: DuerOS,

Amazon AVS(Alexa Voice Service),

Ali embedded operating system of IOT: AliOS Things,

Open source robot operating system: ROS (Robot Operating System)

Dimensions

Size

85 mm × 56 mm

ECCN/HTS

HSCODE 8471504090
USHSCODE 8471500150
UPC

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ